
Atlantic steel cabinet 300x200x160mm - IP66 IK10
Atlantic
LEGRAND
Atlantic steel cabinet 300x200x160mm - IP66 IK10
REF. 036910
EAN.
3414970696441
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
With lock | Yes |
Height | 300 mm |
Width | 200 mm |
Depth | 160 mm |
Built-in depth | 165 mm |
Inner depth | 140 mm |
Material plate thickness cabinet | 1 mm |
Material plate thickness door/cover | 1.25 mm |
Colour | Grey |
---|---|
RAL-number | 7035 |
Number of openings for flange plates | 1 |
Extension possible | No |
Housing material | Steel |
Surface protection | Powder coating |
With mounting plate | Yes |
Suitable for outdoor use | Yes |
Suitable for lightning protection | No |
Degree of protection (IP) | IP66 |
Protection class according to IEC 61140 | I |
degree of impact strength (IK) | IK10 |
Circuit integrity | Other |
Documentation
5 documents
Instruction Use
Technical Guide
Technical Sheet
Technical Sheet
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
4 documents
BIM Data
BIM Data
3D Autocad
3D Autocad
5 documents
Agreement
OC / CB-FR703246
(0.59 Mo)
Agreement
TUV GS-R 60175536
(1.67 Mo)
Agreement
UL listed cULus-E164087-19951122
(0.84 Mo)
PEP
Agreement
VERITAS (BV)-03212/J0 BV
(0.59 Mo)
SELECT AN ACTION