
Wall mounting lugs (4) - for Marina cabinets height 400/1200 - max. load 150 kg
Marina
LEGRAND
Wall mounting lugs (4) - for Marina cabinets height 400/1200 - max. load 150 kg
REF. 036409
EAN.
3245060364090
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1200 mm |
Suitable for enclosure building depth | 300 mm |
Width | 49 mm |
Height | 118 mm |
Depth | 41 mm |
---|---|
Max. load capacity | 150 kg |
Material | Plastic |
Colour | Grey |
RAL-number | 7035 |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION