Skip to main content
Logo print

Line tap - non-shear - with feet - capacity per tap 2x16 mm² - hexagonal head

LEGRAND

Line tap - non-shear - with feet - capacity per tap 2x16 mm² - hexagonal head

REF. 034042 EAN. 3245060340421
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Explosion-tested version 'Ex e' No
Connectable conductor cross section fine-strand without cable end sleeve 18-18 mm²
Connectable conductor cross section fine-strand with cable end sleeve 10-10 mm²
Connectable conductor cross section solid-core 16-16 mm²
Connectable conductor cross section multi-wired 16-16 mm²
Rated current In 119 A
Rated voltage 230 V
Type of electrical connection 1 Other
Type of electrical connection 2 Screw connection
Number of poles 1
Number of clamp positions per pole 1
Mounting method Other
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 Other
Width 46 mm
Height 41 mm
Depth 22.3 mm
Closing plate required No
Colour Black
Transparent No

Documentation

3 documents
Technical Sheet
F00003-01fr.pdf pdf (0.04 Mo)
Technical Sheet
F00003-01en.pdf pdf (0.04 Mo)
Instruction Use
0064U92-01.pdf pdf (0.01 Mo)
1 document
Catalogue Commercial Page
ex223001_0820.pdf pdf (0.22 Mo)