
Patch panel telephone 19 inch - 50 ports connection 110
Linkeo C
LEGRAND
Patch panel telephone 19 inch - 50 ports connection 110
REF. 033579
EAN.
3245060335793
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of buses/couplings | 50 |
---|---|
Suitable for number of connectors | 50 |
Type of connector | RJ45 8(8) |
Screened | No |
Category | 3 |
Connection type | 110 |
Number of height units | 1 |
---|---|
Colour | Black |
Mounting method | 482.6 mm (19 inch) mounting |
Height | 43.8 mm |
Width | 482.6 mm |
Depth | 104.9 mm |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION