Multifunction sleeve - vertical - for 2 rows cabinets
Plexo³
LEGRAND
Multifunction sleeve - vertical - for 2 rows cabinets
REF. 001917
EAN.
3245060019174
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Způsob montáže | Surface mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 0 |
Type of covering | Cover |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
Se zámkem | No |
Type of closure | Other |
Materiál pouzdra | Plastic |
Built-in depth | 119 mm |
Built-in height | 428 mm |
Built-in width | 133 mm |
Inner depth | 48.5 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | No |
---|---|
S montážní deskou | No |
Extension possible | Yes |
EMC provedení | No |
Barva | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 432 mm |
Width | 137 mm |
Depth | 123 mm |
Rázová pevnost | IK09 |
Provozní teplota | -25-40 °C |
Storage temperature | -25-55 °C |
Bez halogenů | No |
S posuvnou/dešťovou deskou | No |
Documentation
4 documents
Technical Sheet
Workshop Book
Workshop Book
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
3D Autocad
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION