Terminal shield box without terminal block - 2 mod
Lexic
LEGRAND
Terminal shield box without terminal block - 2 mod
REF. 001356
EAN.
3245060013561
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Způsob montáže | Surface mounted |
---|---|
Number of rows | 1 |
Šířka v počtu modulových míst | 2 |
Type of covering | Cover |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
Se zámkem | No |
Type of closure | Other |
Materiál pouzdra | Plastic |
Built-in depth | 64 mm |
Built-in height | 136 mm |
Built-in width | 48 mm |
Vnitřní hloubka | 48 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | No |
---|---|
S montážní deskou | No |
Extension possible | No |
EMC provedení | No |
Barva | White |
Číslo RAL | 9010 |
Stupeň krytí (IP) | IP30 |
Výška | 140 mm |
Šířka | 52 mm |
Hloubka | 68 mm |
Enclosure capacity (Nb of modules) | 2 |
Degree of impact strength (IK) | IK05 |
Provozní teplota | -10-40 °C |
Storage temperature | -20-70 °C |
Bez halogenů | No |
S posuvnou/dešťovou deskou | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION