The Nexpand premium cabinet platform has a highly engineered and robust design that combines flexibility and modularity of installation with infinitely adjustable accessories and components. The cabinet offers a lightweight, solid aluminium frame, a fully integrated handle and locking mechanism, and accessories for cabling or supporting IT equipment that you can mount in the exact position you need. It’s truly the next level of data center rack and cabinet infrastructure.

Lightweight and solid frame
The lightweight and solid aluminium frame offers the ultimate flexibility as T-slot rails are placed in aluminium extrusions. This enables the T-slot rails to be mounted along the cabinet's full interior depth and width, allowing the user to adjust to their specific requirements.

Unique door design
The cabinet door has a unique design that provides a fully integrated handle and locking mechanism. The locking mechanism and wiring are contained within the door, offering better protection for the cabling. Specifically, this prevents people working on the cabinet from bumping into the cabling and causing damage. It also makes it easier to mount and remove the door, which can be helpful during work in the cabinet. You can also reverse the door to make it right-opening rather than left-opening.

Flexible cable management
The cable management system benefits from the same flexibility the frame offers. The Nexpand platform features a multifunctional cable ring configuration that installs without tools and can be used in combination with traditional cable ties or Velcro straps. The cable management rings can be mounted flexibly at any depth along the extruded aluminum rails of the cabinet.

Go to the e-catalog to explore more
Experience the flexibility and scalability of our solutions, designed to adapt to your evolving data center needs effortlessly. Explore our e-catalog today