
RCP IP68 RESIN HIGH POWER BUSBAR 630-6300 Amp
Experience superior environmental protection with RCP IP68 (Resin Compact) - the ideal solution for extreme conditions with high humidity, corrosive agents, and saline atmospheres. Engineered with a high degree of protection, RCP is suitable for use in a wide range of demanding environments, both indoors and outdoors. Unlike other systems, RCP provides exceptional durability, ensuring reliable performance in critical infrastructure applications.

Ideal for extreme conditions
RCP offers exceptional protection with an IP68 rating, IK10 mechanical impact resistance, epoxy resin encapsulation, compact dimensions, maintenance-free operation, and chemical/UV/fungal resistance. It is ideal for extreme temperature and critical infrastructure applications with a rated current of up to 6300A and insulation voltage of up to 1000V.

Fast and simple connection
Our monobloc junction solution ensures a secure and efficient connection between system components, seamlessly integrated between phases for reliable power distribution

Complete and integrable solution
RCP IP68 is an all-in-one busbar solution that provides flexibility for directional changes, making it ideal for diverse project requirements and hybrid systems that demand varying degrees of protection.
We understand the complexity of Busbar projects; discuss yours with us.
Please allow a minute for the confirmation to arrive in your email