17’’ LED-Backlit Console Drawer and Integrated KVM Switch With Analog/Digital Video and Stereo Audio
Raritan’s MasterConsole® Digital with integrated 17” LED Console Drawer (MCD-LED) is a digital KVM switch and console drawer combination for small to midsized businesses. This advanced combination brings you KVM ports for 8 and 16 servers and can be cascaded to 2 levels to support up to 512 connections at distances up to 100 feet (30 meters). The flexible video interface supports both Analog — VGA and Digital — DVI, HDMI, and DisplayPort with a maximum HD video resolution of up to 1920x1080. The MCD-LED with its convenient space saving design simply connects to multiple computers with the use of standard Category 5/6/6e cables. MCD-LED provides at-the-rack access with a friendly user interface and convenient hotkeys to quickly access connected computers. It is ideal for performing system maintenance, administration, running applications, and troubleshooting.

Space Saving Design
The 1U modular design takes up to 85% less space than a full-sized keyboard, monitor, and mouse.

Scalability and Cascading
Control 8 or 16 servers directly from the MCD-LED switch, or access up to 512 servers by cascading with Raritan’s MCD-232 Cat5 KVM switches.

Simple Installation
Plug-and-play installation, auto-configuration, and easy-to-use onscreen displays allow for easy install of the MCD-LED at the rack.

High Resolution LCD Display
Supports 1920x1080 video resolution at 150 feet.

Additional Features
Multi-Language Support
Multi-language keyboard support for US English, UK English, German, French, Spanish, Italian, Korean, Chinese, and Japanese.
Password Authentication
Support for one program administrator and up to 127 user profiles for secure and reliable access and simple profile management.

More Information
MCD Model Information
Model | Users | Ports |
---|---|---|
MCD-LED17108 | 1 | 8 |
MCD-LED17116 | 1 | 16 |

Topology Diagram


Computer Interface Module (CIM) for MasterConsole® Digital LED
A CIM is a “server dongle” that connects a PC, server or workstation to the MasterConsole® Digital LED via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM.
Part # | DVI | DisplayPort | HDMI | VGA | Audio | Cable Length (ft.) | |
---|---|---|---|---|---|---|---|
MDCIM-DVI | 150 | ||||||
MDCIM-HDMI | 150 | ||||||
MDCIM-DP | 150 | ||||||
MDUTP20-VGA | 6 | ||||||
MDUTP40-VGA | 12 | ||||||
MDUTP60-VGA | 18 | ||||||
MDUTP150-VGA | 45 |
Explore how our KVM expertise can enhance your operations and streamline your IT management.
Please allow a minute for the confirmation to arrive in your email