Skip to main content
Logo print

Server Technology PRO3X & PRO2 PDUs | Legrand United Kingdom

Logo ServerTechnology

PDU Icon

Server Technology PRO3X and PRO2 Power Distribution Units (PDUs)

The PRO3X and PRO2 PDUs provide flexible and feature rich hardware and firmware platforms
for demanding data centers.

Pro3X PDUs

PRO3X Intelligent PDUs


The PRO3X is a groundbreaking step in the PDU industry. – Delivering High Density Outlet Technology with Cx outlets (HDOT Cx) for maximum flexibility and outlet density, an all-new mechanical locking solution (RamLock), and built on the Xerus Technology Platform, 
 
Awarded ‘Data Center PDU Innovation of the Year’ in 2020 by DCS Awards.  

DCS Awards 2020

PRO2 Intelligent PDUs

PRO2 Intelligent PDUs


With more than 30 years of customer-driven power solutions development, the PRO2 is the first PDU in the market to deliver HDOT Cx technology (hybrid C13 and C19 outlet). 

Ideal for demanding applications where load balancing is crucial, thanks to the alternating phase per outlet technology.

HDOT and HDOT Cx PDUs have won multiple industry awards, including Data Center Solutions 2018 'PDU Product of the Year' and 2019 ‘Data Center PDU Innovation of the Year’ respectively.
 

Ultimate Flexibility – HDOT Cx Outlets

Ultimate Flexibility – HDOT Cx Outlets


This industry-first hybrid outlet technology combines a C13 and C19 into one outlet. A C14 or C20 power cable can be plugged into the outlet offering maximum flexibility.
 

Easy Load Balancing - Alternating Phase

Easy Load Balancing - Alternating Phase



Alternating phase outlets alternate the phased power on a per-outlet basis instead of a per-branch basis to evenly distribute power. This supports quicker installation, shorter cords, better airflow, and easier load balancing for 3-phase rack mount PDUs. 
 

HDOT (High Density Outlet Technology) 

HDOT (High Density Outlet Technology) 


HDOT outlets are over 20% smaller than standard outlets, offering the most outlets in a 42U intelligent Rack PDU. HDOT PDUs come with high native cord retention and colour-coded alternating-phase outlets for easy cable management.
 

HDOT Cx PDUs Vs. HDOT PDUs

HDOT Cx PDUs Vs. HDOT PDUs


The HDOT Cx outlet replaces the C19 outlets, that are on the HDOT PDU, with a two-in-one hybrid outlet that can function as either a C13 or C19 outlet. This innovative design provides maximum flexibility and reduces selection complexity and costs by reducing the need to purchase a new set of PDUs when equipment updates happen. 

HDOT Cx and HDOT PDUs both provide the most outlets per form factor, easy load balancing, and the ability to select your own configuration in four simple steps.
 

Configure to Order in Four Simple Steps!

Configure to Order in Four Simple Steps!


1.    Choose your type
2.    Pick your power options
3.    Select plugs & outlets
4.    Download datasheet & request a quote
 

Servertech BYOPDU

Server Technology Build Your Own PDU

Discover the ultimate power distribution unit (PDU) customization experience with our Build Your Own PDU selector. Visit our website and easily assemble your ideal PDU solution, tailored to your specific needs and preferences. Take control of your power management strategy and design a PDU that perfectly aligns with your requirements, ensuring optimal performance and efficiency for your data center.

Build Your Own PDU

Contact us for expert guidance and tailored solutions to optimize your power distribution needs.

Downloads