Battery cabinets
Legrand offers universal battery cabinets for all three-phase Legrand Uninterruptible Power Supply (UPS) models ranging from 10kVA to 800kVA power output. They are designed to accommodate standard Valve Regulated Lead Acid (VRLA) batteries with a capacity range of 24Ah to 105Ah (C10).
The battery cabinets are available in five different mechanical dimensions. They can facilitate multiple combinations of batteries, up to 63 battery blocks, connected in series and parallel configurations with positive, negative, and mid-point poles. The battery cabinets also support a maximum Direct Current (DC) voltage of 800Vdc.
Contact us to discuss which UPS/STS solution is right for your data center.
Please allow a minute for the confirmation to arrive in your email