Skip to main content
Logo print

Powered by

UPS

KEOR MOD

Keor MOD is a three-phase UPS on-line double conversion with PWM High-Frequency technology and modular architecture with the possibility of having N+X redundancy. It delivers a rated power from 25 to 250kW; each unit can be connected in parallel to identical or different units up to 600 kW. Keor MOD, with its innovative design, makes it adaptable to all installation types and allows it to achieve various levels of redundancy.

Power Module, A Collaboration of Technology 

Power module, a collaboration of technology 


Each power module is a single complete 3-phase UPS with a nominal power of 25 kW in only two rack units.
Hot-swappable functionality, plug-and-play, and complete independence of each power module make all maintenance phases and eventual power upgrades extremely quick and easy.
 

Cold-Corridor Compliance

Cold-Corridor Compliance


Cold Corridors for a new generation of data centers optimizing the cooling and energy efficiency through optimal separation of hot and cold airflows. 
Keor MOD UPS is fully compliant with cold corridor application, thanks to its airflow system.
 

Battery Drawer, Internal Backup Time Up To 125 Kw

Battery drawer, internal backup time up to 125 Kw


Each battery drawer contains up to 24-9 Ah or 11 Ah batteries, allowing the KEOR MOD 125 kW model with ten battery drawers to achieve a backup time of up to 5 minutes at 100% of the load. The batteries in the drawer are divided into four blocks with six batteries each, easily removed for quick maintenance. The battery drawers have a plug-in connection, and the mechanical anti-extraction stop prevents the complete removal of the drawer.

Exclusive Rotating Touch Screen Display 

Exclusive rotating touch screen display 


The 10” touchscreen display provides a simplified control panel full of information, alerts, and settings and is equipped with interactive icons for function control. The ability to rotate the display inwards by 180° simplifies and speeds up the configuration and maintenance phases.
 

Complete On-Board Communication

Complete on-board communication


The communication module is positioned on the front, is easily accessible, and boasts a wide selection of communication interfaces.

  • “Cold Start” push-button
  • System communication ports
  • RS485 port
  • RS485 port for external accessories
  • Logical gate
  • Communication interface slot
  • USB host port
  • 11 floating contact inputs
  • 8 floating contact outputs
     
iF Design Awards 2019

iF Design Awards 2019


Keor MOD has earned this prestigious international recognition, confirming Legrand's ability to combine technology and design.

Contact us to discuss which UPS solution is right for your data center.

Downloads


UPS Catalog 2023
pdf23.34 MB
Resource Pack - KEOR MOD
zip37.59 MB