![Busway](/datacenter/sites/g/files/ocwmcr716/files/styles/sectiontitleblocklogo/public/block_section_title_logo/Icons_50px_Busway_1.png?itok=wz1xMqmf)
T3 Series 100 - 125 Amp Busway
The Starline Track Busway has revolutionized the way power is distributed in data center and manufacturing environments. The simple, maintenance-free busway design includes a continuous access slot that runs the length of the track. The ability to access power anywhere on the busway provides facility operators endless flexibility, allowing ease of use and moves, adds, and changes without loss of uptime.
![Various system rating](https://www.legrand.com/datacenter/sites/g/files/ocwmcr716/files/collection_detail_2/Various%20System%20Rating%20480%20%C3%97%20332%20px.jpg)
Various system rating
The T3 system is rated at 100 or 225 amps, 4-pole, for continuous duty at 600 volts. The busway housing measures 4.2” H x 2.4” W and is designed with solid copper busbars in a full-length insulator mounted on one side of the interior wall.
![Innovative safe design](https://www.legrand.com/datacenter/sites/g/files/ocwmcr716/files/collection_detail_2/Innovative%20safe%20design%20480%20%C3%97%20332%20px.jpg)
Innovative safe design
Starline Track Busway’s continuous open-channel access design supports the safe and fast installation of plug-in units at the point where power is needed. The system can be customized for any requirement using straights, tees, and elbow sections.
![Twist-in-lock plug-in unit](https://www.legrand.com/datacenter/sites/g/files/ocwmcr716/files/collection_detail_2/Plugin%20unit%20480%20%C3%97%20332%20px.jpg)
Twist-in-lock plug-in unit
Starline’s unique twist-in-lock design for plug-in units ensures the quickest and most reliable installation, offering virtually millions of different combinations. The units can be customized to meet any environment, space, or power requirements.
![Mounting options](https://www.legrand.com/datacenter/sites/g/files/ocwmcr716/files/collection_detail_2/Mounting%20options%20480%20%C3%97%20332%20px.jpg)
Mounting options
A large selection of hangers and brackets allows users to mount the busway to optimize space utilization in existing or new facilities. Optional accessories enable users to mount equipment such as lighting, cameras, and sensors.
Key Benefits
- Space Optimization – Starline Track Busway provides a customizable power distribution solution that optimizes ceiling and floor space by eliminating the need for remote panels, cables and electrical conduits.
- Flexibility and Scalability – Starline's customizable plug-in units can be relocated and reinserted in minutes along open channel access slots to precise points of use.
- Continuous Savings – Starline minimizes total cost of ownership by reducing installation time and allowing users to change layouts.
Discuss your busway project challenges with us; we can provide tailored solutions.
Please allow a minute for the confirmation to arrive in your email