PDU Mounting Accessories
Power Distribution Units (PDUs) are a mandatory part of any rack configuration, commonly mounted vertically at the rear sides of the cabinet. We recognize that this standard cabinet PDU placement may not fit your needs; you may want to mount other accessories at the rear of the rack that collide with the PDUs, or it may be that your PDUs invade your 19-inch space in a narrow 600 mm wide cabinet. The bottom line is there is no such thing as a one-solution fits all.
That's why with the Nexpand Cabinet Platform, we've ensured we can provide you with the widest range of mounting possibilities in the market. We have created mounting options for your PDUs all over the cabinet; thanks to Nexpand’s unmatched flexibility, you can use different parts of the frame, the vertical mounting rails, and cable trays to position your PDUs precisely at the location you want them to be.

Discover our PDUs
Explore our extensive range of Raritan and Server Technology PDUs and discover why we are the global leaders in intelligent PDUs, delivering best-in-class rack PDUs known for quality, reliability, and customer-driven innovation.

Frame mounting – One PDU
Use our single PDU brackets and position them at any location in our frame posts thanks to our stepless adjusting possibilities to fix the PDUs at the exact height you desire.

Frame mounting – Two PDUs
Enjoy the same benefits as in our single PDU version, but mount up to four PDUs at the rear of your rack, two per side.

Cable tray mounting
Free space in your frame posts for other accessories and mount your PDUs in the vertical in-rack cable trays. Mount up to two PDUs with a maximum width of 65 mm.
Most Raritan and Server Technology vertical PDUs have a width dimension of 52mm and 56mm, respectively.

VMR mounting – 800 mm wide cabinets
For your 800 mm wide cabinets, you can mount the PDUs right next to the rear VMRs; this enables maximum flexibility to have cable trays and frame posts for cable management.

VMR mounting – 600 mm wide cabinets
We have also made it possible for you to mount PDUs in the VMRs in a 600 mm wide cabinet.
*This is possible under the following conditions: PDUs with a maximum width of 52 mm, with divider side panels, full height side panels, or no side panel.

Go to the e-catalog to explore more
Experience the flexibility and scalability of our solutions, designed to adapt to your evolving data center needs effortlessly. Explore our e-catalog today