Skip to main content
Logo print

Remote Plug-In Actuator | Legrand United Kingdom

Powered by

Busway

Enhancing Safety for AI & HPC
Power Demands

As data centers evolve to accommodate the rapid growth of AI, High-Performance Computing (HPC), and cloud applications, power distribution solutions must also advance—delivering higher power densities while maintaining safety, reliability, and scalability.

Introducing the Starline Remote Plug-In Actuator—an innovative solution designed to enhance safety and improve operational efficiency.

Facility managers have long appreciated the ease and safety provided by Starline’s Track Busway plug-in units, which feature a manual twist-and-lock process to ensure electrical grounding and mechanical connection. To address the evolving needs of modern data centers, Starline has introduced the Remote Plug-in Actuator. This new technology enables remote engagement of the busway through fiber optic cable or Bluetooth connectivity. By enhancing safety and maximizing uptime for users outside the incident energy area, this innovation represents a significant advancement in Busway systems.

Flexible and scalable

Enhances Safety


Reduces exposure to incident energy areas by allowing remote activation with hands-free plug-in unit engagement

Faster installation & lower costs

Eliminates Maintenance Downtime


Designed for operational flexibility, plug-in-units can be more safely added or removed while the busway remains live.

Maintenance-free

Seamless Connectivity & Actuation


Remote engagement of the busway via fiber optic (for optimal isolation) or secure Bluetooth connectivity is available up to 10 meters), with built-in torque sensors ensuring precise and error-free operation

Safety

Innovative user-Friendly Design


Easily integrates into existing Starline Track Busway systems for safe and simple plug-and-play functionality.

Technical Specifications

  • Compatible Busway Systems: Open Channel Track Busway 
  • Plug-In Units: E50 Series Enclosures 
  • Amperages Supported: 250A – 1200A 
  • Connectivity: Fiber Optic & Bluetooth (BLE 2.4 GHz, 10 meter. range) 
  • Power Source: Rechargeable Li-ion batteries 
  • Safety Mechanisms: Torque sensors, precision lock mechanism 
  • Operating Range: Up to 10 meters 
  • User Interface: Handheld remote control with LED status indicators
title
PLAY

Upgrade your power infrastructure today!

Starline’s Remote Plug-In Actuator sets the new standard for safe, efficient, and intelligent power distribution in next-generation data centers.

Downloads


Datasheet: Starline Remote Plug-in Actuator (RPA)
pdf508.95 KB
Flexible, customizable power solutions for Mission critical success
pdf1.3 MB
Legrand Data Center Solutions Brochure - New!
pdf9.66 MB