Fiber raceway
cable ducting
About half of network problems are related to inadequate cabling infrastructure! The fiber raceway system isolates and protects the fiber optic cables. It allows for quick intervention on the network, minimizing downtime. In addition, the system is flexible and easy to evolve!
Legrand Data Center Solutions' fiber raceway cable ducting range is the preferred choice for many global data centers, designed to meet the stringent requirements of even the most demanding data center environments, ensuring maximum performance, reliability, and security for your network infrastructure.

Key features
- A distinctive yellow colour
- Protection against compression
- Protection against bend radius

Exceeding standards
- Low Smoke Zero Halogen (LSZH) and self-extinguishing to avoid the risk of harming staff or equipment
- UL94-V-0 (50 mm UL94-V-1) rated
- ROHS compliant
- UL2024A standard rated

Easy & quick to install
Pre-slotted duct and accessories simply snap together with slotted or slotless couplers, express outlets and breakout kits.

Zero downtime
Fiber raceway can be extended or changed easily without removing the existing fiber or shutting down.

Fully recyclable
The granulate Noryl, used in fibre raceway cable ducting, is fully recyclable from cradle to cradle.
Cable management projects require expertise, let's discuss yours with our team.
Downloads
Please allow a minute for the confirmation to arrive in your email