Standalone metering
Starline Standalone Critical Power Monitor (CPM) mounts easily to electrical panels and enclosures using a standard knockout, providing revenue-grade energy monitoring for new installations and retrofit applications. Local power usage data may be viewed locally on the optional display or accessed remotely via Ethernet or Modbus RTU.
The Corded CPM offers a simple way to add metering capabilities to your existing installation. With two device versions available, any load up to 63A three-phase can have monitoring added post-installation. The units will be assembled with the necessary plug and connector body and easily added to the device. To meet the specific metering requirements of your installation, custom cord lengths and plug/connector body configurations are available.
Key Benefits
- Easily upgrade existing installations to include metering functionality
- Incorporate metering without having to purchase new systems
- Power usage data can be accessed remotely via Ethernet or Modbus RTU or viewed locally on the optional display
Technical Specifications
Vac chart:
Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
Input Voltages (L-L/L-N) 277/480V
Vdc chart:
Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
Max Input Voltages:
120Vdc(+/-60V) – 400Vdc(+/-200V) Split Phase
120 – 300Vdc Single Phase
Resources
Contact us to discuss which solution is right for your data center.
Please allow a minute for the confirmation to arrive in your email