
High Power Busbar
XCP-S 630-6300 Amp
The XCP-S busbar trunking system is designed to be safe, flexible, and capable of delivering 630 to 6300 amps, making it the perfect solution for most power distribution situations. The range comes with a standard degree of protection of IP55, with an an optional degree of protection of IP65 for power transport. The XCP-S system’s reduced sections of internal conductors provide a more compact and lightweight solution for standard applications that do not require higher performance.

Key Benefits
- PSSL proprietary software ensures fast and accurate layouts, BOMs and Revit files
- BIM and AutoCAD models are available for seamless project design
- Simple to install with keyed, pre-installed monobloc joints, with double-head break-away torque nut
- Safety is guaranteed with high short-circuit ratings, superior insulation technology, and fire resistance
- Custom flange connections mean the system can meet any requirements and achieve a seamless installation
Technical Specifications
- Rated at 630-6300 amps for continuous duty up to 1000Vac
- Extra-compact design, offering a choice of 3, 4, or 5 aluminium or copper conductors
- Fire resistant to IEC 60331-1
- Interlocked tap-off boxes, available in either fiberglass or metal, are available up to 1250 amps
- Insulation classes B and F are available
- Tested and manufactured in accordance with IEC 61439-6, independently certified and CE marked by LOVAG
We understand the complexity of Busbar projects; discuss yours with us.
Please allow a minute for the confirmation to arrive in your email