Enhancing Safety for AI & HPC
Power Demands
As data centers evolve to accommodate the rapid growth of AI, High-Performance Computing (HPC), and cloud applications, power distribution solutions must also advance—delivering higher power densities while maintaining safety, reliability, and scalability.
Introducing the Starline Remote Plug-In Actuator—an innovative solution designed to enhance safety and improve operational efficiency.
Facility managers have long appreciated the ease and safety provided by Starline’s Track Busway plug-in units, which feature a manual twist-and-lock process to ensure electrical grounding and mechanical connection. To address the evolving needs of modern data centers, Starline has introduced the Remote Plug-in Actuator. This new technology enables remote engagement of the busway through fiber optic cable or Bluetooth connectivity. By enhancing safety and maximizing uptime for users outside the incident energy area, this innovation represents a significant advancement in Busway systems.

Enhances Safety
Reduces exposure to incident energy areas by allowing remote activation with hands-free plug-in unit engagement

Eliminates Maintenance Downtime
Designed for operational flexibility, plug-in-units can be more safely added or removed while the busway remains live.

Seamless Connectivity & Actuation
Remote engagement of the busway via fiber optic (for optimal isolation) or secure Bluetooth connectivity is available up to 10 meters), with built-in torque sensors ensuring precise and error-free operation

Innovative user-Friendly Design
Easily integrates into existing Starline Track Busway systems for safe and simple plug-and-play functionality.
Remote Plug-In Actuator - Technical Specifications
Compatible Busway Systems: Open Channel Track Busway
Plug-In Units: E50 Series Enclosures
Amperages Supported: 250A – 1200A
Connectivity: Fiber Optic & Bluetooth (BLE 2.4 GHz, 10 meter. range)
Power Source: Rechargeable Li-ion batteries
Safety Mechanisms: Torque sensors, precision lock mechanism
Operating Range: Up to 10 meters
User Interface: Handheld remote control with LED status indicators
Upgrade your power infrastructure today!
Starline’s Remote Plug-In Actuator sets the new standard for safe, efficient, and intelligent power distribution in next-generation data centers.
Please allow a minute for the confirmation to arrive in your email