Skip to main content
Logo print

Daker DK Plus | Legrand United Kingdom

Powered by Legrand

UPS

Daker DK UPS Plus

Daker DK UPS Plus is a single-phase uninterruptible power supply with high frequency PWM technology and online double conversion.

It delivers a rated power of 1000-2000-3000-5000-6000-10000VA, equipped with valve-regulated, hermetically sealed accumulator batteries, contained in a specific compartment inside the UPS or in one or more external cabinets.

The Daker DK Plus UPS can be used in both tower and 19" rack configurations, featuring a reversible display screen.

Convertible Rack-Tower UPS 

Convertible Rack-Tower UPS 


Online double conversion UPS from 1 to 10 kVA.
 

High efficiency

High efficiency


5 to 10 kVA have power factor 1 with efficiency up to 94%.

Reversible screen

Reversible screen


With the reversible display screen, the Daker DK Plus UPS can be used in both tower and 19" rack configurations. 
 

Battery cabinets

Battery cabinets


Additional battery cabinets are available to further increase UPS backup time. A charger can be added to every battery cabinet for fast and safe charging.
 

Environmental certifications

Environmental certifications


IEC 62040-4 & PEP Certified solution for sustainable datacenter design

Contact us to discuss which UPS solution is right for your data center.

Related Downloads


Legrand Data Center Solutions Brochure - New!
pdf9.66 MB
UPS Catalog 2023
pdf23.34 MB
Keor FLEX Brochure (EN)
pdf1.43 MB
Datasheet: Keor FLEX
pdf381.01 KB
White Paper: UPS for Data Centers
pdf8.49 MB
White Paper: UPS Eco-Sustainability
pdf3.99 MB
White Paper: Li-Ion vs. VRLA Batteries
pdf8.67 MB
White Paper: UPS and NAS Device
pdf1.01 MB
White Paper: Reliability and Availability in Legrand UPS
pdf2.91 MB