Skip to main content
Logo print

End Feed Metering | Legrand United Kingdom

Powered by Starline

Busway

End Feed Metering

The Starline CPM is designed to integrate into Track Busway feed units and can accommodate up to six current inputs. It is one of the few devices available on the busway market to monitor power consumption at multiple receptacle levels, with versions that can accommodate monitoring either Vac or Vdc installations.

The CPM has connectivity options, including wired Ethernet and Modbus, and an optional 802.11n Wi-Fi version. Each device has an enhanced monitoring package enabling customers to monitor, integrate and display power consumption information. The Starline CPM also has an easy-to-install and user-friendly web interface.

M70 Critical Power Monitor

Key Benefits


  • Maximize energy management and efficiency 
  • Easily analyze your power consumption data to make informed decisions
  • Seamlessly integrate with Building Management Systems (BMSs) and Data Center Infrastructure Management (DCIM) packages 
  • Easy to install and real-time monitoring with included integral web pages
starline M70 meter

Technical Specifications


Vac chart:

Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
Input Voltages: (L-L/L-N) 347Vac L-N / 600Vac L-L
 

Vdc Chart:

Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
Input Voltages:
120Vdc(+/-60V) – 400Vdc(+/-200V) Split Phase
120Vdc – 300Vdc Single Phase

Resources

Starline Critical Power Monitoring : M70 Brochure
pdf 2.08 MB
Datasheet - M70 critical power monitoring
pdf 985.93 KB

Contact us to discuss which solution is right for your data center.