Masterconsole Digital Dual
MasterConsole Digital Dual (MCD-DUAL) is the new dual-head Cat5 KVM switch line in the MCD product family. Raritan’s dual-monitor KVM switch enables a single user to manage and control multiple dual-head devices and support borderless mouse switching. MCD-DUAL can be cascaded with MCD-DUAL KVM switches to manage up to 64 servers at distances up to 150 feet (45 meters). It features the use of standard Category 5/6/6e unshielded twisted-pair (UTP) cables for connecting computers. You can also switch ports by mouse movement, hotkeys or on-screen display (OSD). There are two MCD-DUAL models: MCD-104-DUAL and MCD-108-DUAL to manage 4 or 8 dual-head servers or PC’s respectively. The new MasterConsole Digital Dual is ideal for supporting dual-display output, digital video interfaces and audio with borderless mouse port switching.

Supports Dual-Display Output
Supports multiple dual-head video interfaces via CIM (MDCIM-DVI/HDMI/DP) & UTP VGA cables

Video Resolutions up to 1920 x 1200
Supports the highest video resolution of up to 1920 x 1200 @60Hz and 1920 x 1080 @60Hz.

Manage Multiple Dual-Head Servers with Analog or Digital Video Interfaces
Connect to servers up to 100 feet away via DVI/HDMI/DP CIMs or UTP VGA combo cables.

Port Switching by Mouse
Save time and increase productivity by quickly switching channels with the mouse.

Additional Features
Space-Saving Design
All MCD-DUAL units are only 1U in height
Simple Installation
Plug-and-play installation and configuration along with easy-to-use, on-screen displays.
AutoScan and AutoSkip
AutoScan allows users to scan servers at variable rates. AutoSkip bypasses inactive channels.

DUAL DISPLAY KVM ACCESS AND CONTROL OF MULTIPLE SERVERS
The new MasterConsole Digital Dual-Display (MCD-DUAL) SMB KVM switches support dual-display output, digital video interfaces and audio with borderless mouse port switching.

MCD Model Information
MCD Models | Users | Ports | Video Connections |
---|---|---|---|
MCD-104-DUAL | 1 | 8 | 2 |
MCD-108-DUAL | 1 | 16 | 2 |
MCD-108 | 1 | 8 | 1 |
MCD-116 | 1 | 16 | 1 |
MCD-216 | 2 | 16 | 1 |
MCD-232 | 2 | 32 | 2 |
Computer Interface Modules (CIMS)
Models | Description |
---|---|
MDCIM-DVI | CIM for DVI video output + USB for keyboard and mouse |
MDCIM-HDMI | CIM for HDMI video output with HDMI Audio + USB for keyboard and mouse |
MDCIM-DP | CIM for DP video output + USB for keyboard and mouse |
MDUTP VGA/Audio KVM Combo
Models | Description |
---|---|
MDUTP20-VGA | 2-meter cable, VGA + USB + Audio |
MDUTP40-VGA | 4-meter cable, VGA + USB + Audio |
MDUTP60-VGA | 6-meter cable, VGA + USB + Audio |
MDUTP150-VGA | 15-meter cable, VGA + USB + Audio |
Explore how our KVM expertise can enhance your operations and streamline your IT management.
Please allow a minute for the confirmation to arrive in your email