MOUNTING BRACKETS
Mounting Brackets are built to ease the installation and secure power distribution products into racks, IT cabinets, and other structures. Compatible with rack PDUs, inline meters, transfer switches, smart rack controllers, and branch circuit monitoring systems, these Mounting Brackets can be used vertically or horizontally to increase mounting flexibility and solve instrumentation challenges. Bracket options include L or Angle Brackets, Hinge Brackets, Vertical Brackets, Specialized Brackets, and Bracket Kits.
PDU Mounting Bracket Benefits
- Versatile for use in racks, IT cabinets, and other structures.
- Bracket options support vertical and horizontal mounting positions.
- Constructed of heavy steel to ensure strength and durability.
- Meets RoHS Directives material restrictions.
- Molded into various shapes to address common mounting and instrumentation challenges.
- Designed with functional holes to ease tool-less button mounting and secure screws.

L or Angle PDU Mounting Brackets
250-80-7758-00
Dimensions (WxDxH): 43mm x 59mm x 65mm

251-01-0036-00
Dimensions (WxDxH): 88mm x 59mm x 30mm

251-01-0056-00
Dimensions (WxDxH): 103mm x 38mm x 43.6mm

Hinge PDU Mounting Brackets
251-01-0054-00
Dimensions (WxDxH): 83.4mm x 68.2mm x 53.6mm

251-01-0068-00
Dimensions (WxDxH): 108.2mm x 159.5mm x 142.5mm

Vertical PDU Mounting Brackets
250-80-0049-00
Dimensions (WxDxH): 136.5mm x 65mm x 1.6mm

251-01-0021-00
Dimensions (WxDxH): 131.3mm x 81mm x 14.7mm

251-01-0026-00
Dimensions (WxDxH): 66mm x 64mm x 22mm

Specialized PDU Mounting Brackets
251-01-0086-00
Dimensions (WxDxH): 100mm x 2mm x 82mm

A0026-000001-000-1
Dimensions (WxDxH): 78.31mm x 9.9mm x 86.9mm

A0026-000002-000-1
Dimensions (WxDxH): 153.31mm x 9.9mm x 86.9mm
Contact us now to explore how we can optimize your data center's performance and reliability.
Please allow a minute for the confirmation to arrive in your email