Skip to main content
Logo print

Powered by Legrand

Cable management

GLO-4 Cable Ladder

The GLO-4 cable ladder system offers multiple variations in different strengths and sizes, combined with a wide range of fittings, which make this system extremely quick and flexible to install. The Van Geel GLO-4 range is available in Sendzimir, and hot dip galvanised versions.

GLO-4 Range

Range

Range


  • Sendzimir and hot dip galvanised 
  • H60 and H100 
  • Spacing between spikes 100, 200 and 300 mm 
  • Length 3000 and 6000 mm 
  • Width 200, 300, 400, 500 and 600 mm 

Features


  • Connected with screwless snap coupling 
  • Complete range of fittings and accessories 
  • Accessories can be mounted without coupling plate (slide-in) 
  • Rungs of accessories are all mounted with the opening facing upwards with a fixed rung distance of +200 mm 
  • Choice of various suspension systems 
  • Tested and approved range for numerous applications 
     
Available on request

Available on request


  • Alternative rung spacing for cable ladder 
  • Painted finish, polyester epoxy powder coating 
  • Standard colours are ivory white (RAL1013) and bright white (RAL9010) 
     

Cable management projects require expertise, let's discuss yours with our team.

Downloads