Skip to main content
Logo print

Powered by

Busbar

High Power Busbar
XCP-HP 630-6300 Amp

The XCP-HP busbar trunking system is characterized by higher energy-saving performance and short-circuit withstand capability. The range is designed to work at 55 °C ambient temperature, with a standard degree of protection of IP55, with an optional degree of protection of IP65, for the transport of power. The system has low Joule losses, meaning that the investment cost for purchasing XCP-HP is recovered in a relatively short period compared to typical busbars. The XCP-HP is the perfect solution for heavy-duty applications, higher-temperature environments, and installations with high energy efficiency requirements.

Revit drawing - white

Key Benefits


  • More efficient transport of power due to low voltage-drop values 
  • PSSL proprietary software ensures fast and accurate layouts, BOMs and Revit files 
  • BIM and AutoCAD models are available for seamless project design
  • Simple to install with keyed, pre-installed monobloc joints, with double-head break-away torque nut
  • Safety is guaranteed with high short-circuit ratings, superior insulation technology, and fire resistance

Technical Specifications


  • Rated at 630-6300 amps for continuous duty up to 1000Vac 
  • Extra-compact design, offering a choice of 3, 4, or 5 aluminium or copper conductors 
  • Fire resistant to IEC 60331-1 
  • Interlocked tap-off boxes, available in either fiberglass or metal, are available up to 1250 amps 
  • Insulation classes B and F are available 
  • Tested and manufactured in accordance with IEC 61439-6, independently certified and CE marked by LOVAG 

We understand the complexity of Busbar projects; discuss yours with us

Downloads


HIGH POWER BUSBAR PRODUCT SELECTION GUIDE
pdf 41.22 MB
Legrand Data Center Solutions Brochure - New!
pdf 9.66 MB