Skip to main content
Logo print

Keor XPE | Legrand United Kingdom

Powered by Legrand

KEOR XPE

KEOR XPE

Keor XPE is a complete, scalable uninterruptable power supply (UPS) by Legrand, based on 250 kVA or 300 kVA power units, reaching up to 2.1 MVA nominal power.

On-line Double Conversion, cutting-edge technology, high-quality material, and fine design make Keor XPE ideal for larger data center or power critical applications, where continuity of service, high-quality power supply, and low consumption are necessary.

Scalable Architecture

Scalable Architecture


Each power unit has an individual logic control and can be combined with others to reach the needed power or implement redundant configurations. Power expansion can easily be carried out later by installing additional power units.
 

Smart Display

Smart Display


The centralized 10’’ touchscreen display, with an intuitive and user-friendly interface, allows the user to fully monitor and control the overall system and the single power units. 
 

Infrastructure integration


The versatility of Keor XPE allows you to choose between different grounding systems, upper or lower input lines, cable or busbar connections, centralized or distributed batteries, and much more.
 

Only 3 Main Components 

Only 3 Main Components 


To create and customize the system, you only need to combine three types of units, choosing their number, order, and physical layout within the room.
 

Redundancy and Hot Service


In case of redundant configurations, Keor XPE is hot serviceable for each component, as standard. As optional, the power units can be connected, removed, or replaced while the rest of the system continuously feeds and protects the critical load. 
 

High efficiency and low TCO 

High efficiency and low TCO 


Keor XPE is designed to reduce losses and management costs. Transformer-free technology, 3-level converters, and high efficiency even at low load levels, combined with optimized ventilation and smart battery management, ensure maximum protection at minimum consumption.
 

Contact us to discuss which UPS solution is right for your data center.

Related Downloads


Legrand Data Center Solutions Brochure - New!
pdf 9.66 MB
UPS Catalog 2023
pdf 23.34 MB
Keor FLEX Brochure (EN)
pdf 1.43 MB
Datasheet: Keor FLEX
pdf 381.01 KB