Plexo™ - 1 gang flush mounting support frame - White
Plexo™
LEGRAND
Plexo™ - 1 gang flush mounting support frame - White
REF. 069692L
EAN.
3414971881570
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Type of fastening | Screw mounting |
Width | 85 mm |
Height | 85 mm |
Depth | 43.5 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
8 documents
PEP
Agreement
VDE-40057978
(1.18 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
AENOR-030/002621
(0.78 Mo)
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
OC / CB-FR_718712/A1
(0.55 Mo)
Agreement
OC / CB-FR_719272
(0.33 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
SELECT AN ACTION