Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row
Plexo³
LEGRAND
Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row
REF. 001972
EAN.
3245060019723
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 30 mm |
Height | 94 mm |
---|---|
Depth | 57 mm |
Operating / setting temperature | -15-40 °C |
Storage temperature | -15-40 °C |
Halogen free | No |
Documentation
2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION